Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR405U

END OF LIFE
Linear LED driver IC for low power LEDs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BCR405U
BCR405U

Product details

  • Dimming
    PWM by external transistor
  • Iout
    50 mA
  • Language
    SPICE
  • Packaging
    3k reel
  • Ptot max
    750 mW
  • Qualification
    Automotive
  • Type
    Linear
  • Vdrop
    0.8 V
  • VS
    1.4 V to 40 V
OPN
BCR405UE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BCR405U linear LED driver IC is tailored to drive low power LEDs in general and automotive lighting applications.

Features

  • LED drive current preset to 50mA
  • Output current adjustable
  • Supply voltage up to 40V
  • PNP transistor power stage
  • PWM dimmable by external transistor
  • Up to 750mW power dissipation
  • Qualified according to AEC Q101

Benefits

  • Driving I under control homog light O/P
  • Easy parallel of drivers to increase I

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }